- Open aperture, fixed low glare optics
- 3.5” Diameter, machined aluminum housing
- Patented LumaLevel™ mounting / leveling system
- Rugged, cast base
- Tamper-proof stainless-steel hardware
- Includes anchor bolts & template
Lumiere
Aspen 1900 Bollard
Overview
The Aspen 1900 bollard features a sleek, contemporary aesthetic and low glare fixed optics. Our patented LumaLevel™ leveling system provides quick installation, easy adjustment, secure mounting and protection from vibration. Aspen bollards are 3.5” in diameter with in two standard heights of 24" (610mm) and 30" (762mm).
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now