Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

WPSQLED

  • Rugged die-cast aluminum housing for enhanced durability
  • Removable door offers ease of maintenance
  • IP66 rated and UL/cUL wet location listed
  • Borosilicate refractive glass lens
  • Optional button photocontrol to enable dusk-to-dawn control
  • Replaces up to 450W equivalent metal halide luminaires
  • Lumen packages ranging from 7,108 to 11,322 lumens
  • 120-277V 50/60Hz, 347V 60Hz
WPSQLED

WPSQLED

Overview

The Lumark WPSQLED wall mount luminaire provides traditional square style with high performance and energy efficient illumination resulting in up to 84 percent energy and maintenance savings over traditional metal halide luminaires. The rugged, die-cast aluminum construction is IP66 rated and UL/cUL wet location listed for exceptional durability and long term reliability. With lumen maintenance greater than 91 percent at 60,000 hours, the WPSQLED luminaire is virtually maintenance free. Replacing up to 450W metal halide equivalent luminaires, the WPSQLED luminaire is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

Resources

Stock Catalog Number (3)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?