- Low profile, die-cast aluminum housing
- Type II, III, IV, V Distributions
- 3 lumen packages, up to 15,500 lumens
- Low profile, die-cast aluminum housing
- Replaces up to 400W equivalent metal halide
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- 0-10V dimming standard
- Integrated Sensor - On/Off and Bi-Level Dimming and Occupancy
- Versatile Mount Arm - multiple drill patterns, round and square poles
Lumark
PRVWM-BZ
Specifications
Product Description
Brand Name | Accessories |
Family | Prevail Series |
Description | Prevail LED Area/Site, Wall Mount Arm Assembly, Bronze |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083764198 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 6.0 |
Case Quantity | 1 |
Pallet Quantity | 45 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |