Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

PRVSA-BZ

  • Low profile, die-cast aluminum housing
  • Versatile mount arm - Multiple drill patterns, round and square poles
  • Available in 4,800-84,000 lumens (35W-588W)
  • Maximize energy savings with efficacies up to 160 lumens per watt
  • Type II, III, IV, V distributions
  • Replaces 70W up to 1,500W HID equivalents
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings
  • Ideal for applications such as walkways, roadways, building areas, and commercial parking lot lights
PRVSA-BZ

PRVSA-BZ

Resources

Specifications

Product Description

Brand Name Lumark
Family Prevail Series
Description Standard Versatile Mounting Kit, Bronze Finish
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083812295
Amperage Rating N/A
Mounting Arm Mount
Voltage Rating N/A
Product Weight 6.0
Case Quantity 1
Pallet Quantity 45
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?