Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

PRVMA-BZ

  • Low profile, die-cast aluminum housing
  • Type II, III, IV, V Distributions
  • 3 lumen packages, up to 15,500 lumens
  • Low profile, die-cast aluminum housing
  • Replaces up to 400W equivalent metal halide
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
  • 0-10V dimming standard
  • Integrated Sensor - On/Off and Bi-Level Dimming and Occupancy
  • Versatile Mount Arm - multiple drill patterns, round and square poles
PRVMA-BZ

PRVMA-BZ

Resources

Specifications

Product Description

Brand Name Accessories
Family Prevail Series
Description Prevail LED Area/Site, Mast Arm Assembly, Bronze
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type Accessory
UPC 080083763580
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 2.67
Case Quantity 1
Pallet Quantity 120
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?