- NEMA TwistLock Photocell 480V
Specifications
Product Description
Brand Name | Accessories |
Family | NFFLD Night Falcon Series |
Description | NEMA TwistLock Photocell 480V |
Product Details
Lamp Type | N/A |
UPC | 662400117018 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | Accessory |
Product Weight | 0.223 |
Case Quantity | 50 |
Pallet Quantity | 1000 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |