- Nema TwistLock Photocell 105-285V
Specifications
Product Description
Brand Name | Accessories |
Family | NFFLD Night Falcon |
Description | Nema TwistLock Photocell 105-285V |
Product Details
Lamp Type | N/A |
UPC | 662400117001 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 105 - 285 Volt |
Product Weight | 0.23 |
Case Quantity | 100 |
Pallet Quantity | 1800 |
Country of Origin | MX, US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |