- 3-Pin Photocell for NEMA Twistlock Photocontrol Receptacle, Floodlights Accessory
Specifications
Product Description
Brand Name | Accessories |
Family | NFFLD Night Falcon |
Description | 3-Pin Photocell for NEMA Twistlock Photocontrol Receptacle, Floodlights Accessory |
Product Details
Lamp Type | N/A |
UPC | 662400116974 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | Accessory |
Product Weight | 0.25 |
Case Quantity | 1 |
Pallet Quantity | 936 |
Country of Origin | MX, US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |