- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 400W equivalent metal halide
- 2 Lumen Packages, Nominal 16,900 lumens and 10,500 lumens
- 6H x 6V NEMA Wide Distribution, 3H x 3V spot distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Operation temperature range of -40°C to 40°C
- 0-10V dimming available
Lumark
NFFLD-C25-T
Specifications
Product Description
Brand Name | Lumark |
Family | NFFLD Night Falcon Series |
Description | Night Falcon, 85W, 4000K, 120-277V, Trunnion, Carbon Bronze |
Product Details
Lamp Type | LED |
UPC | 080083801220 |
Amperage Rating | 0.307 (at 277V) |
Color Temperature Max | 4000K |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 85W |
Product Weight | 23.25 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 6c6 |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |