- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 400W equivalent metal halide
- 2 Lumen Packages, Nominal 14,600 lumens and 9,400 lumens
- 6H x 6V NEMA Wide Distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Operation temperature range of -40°C to 40°C
- 0-10V dimming available
Lumark
TYS-BZ
Specifications
Product Description
Brand Name | Accessories |
Family | NFFLD Night Falcon Series |
Description | Trunnion Yoke Slipfitter for 2 3/8", 3" & 3 1/2" OD Vertical Tenon Bronze, Floodlights Accessory |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083521654 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 3.022 |
Case Quantity | 8 |
Pallet Quantity | 256 |
Country of Origin | CN, MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |