- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 1000W equivalent metal halide
- Two lumen packages, ranging from 25,942 lumens to 33,941 lumens
- 6H x 6V NEMA wide distribution, 3H x 3V spot distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
- Slipfitter, trunnion and yoke mounting options
- 3-PIN and 7-PIN NEMA twistlock photocontrol receptacle
- 0-10V dimming standard
Lumark
NFFLD-L-C100-T
Specifications
Product Description
Brand Name | Lumark |
Family | NFFLD Night Falcon Series |
Description | Night Falcon Large, 252W, 4000K, 120-277V, 6x6, Trunnion, Carbon Bronze |
Product Details
Lamp Type | LED |
UPC | 080083800902 |
Amperage Rating | 0.91 (at 277V) |
Color Temperature Max | 4000K |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 252W |
Product Weight | 48.0 |
Case Quantity | 1 |
Pallet Quantity | 8 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 6x6 |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |