- Die-cast aluminum housing, driver compartment and driver door
- Replaces up to 400W equivalent metal halide
- 6 Lumen Packages, Nominal 2,700 lumens to 48,000 lumens
- 6H x 6V NEMA Wide Distribution, 3H x 3V spot distribution
- Standard 4000K CCT, minimum 70 CRI
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz
Lumark
NFFLD Night Falcon Series
Overview
The Night Falcon™ LED floodlight luminaire combines high-efficiency optics, superior thermal management and energy efficiency in a cost effective solution. The compact, robust design incorporates a separate driver compartment for maximum heat dissipation resulting in longer fixture and LED life. The Night Falcon luminaire uses precision engineered optics delivering superior uniformity and excellent illumination to the targeted application. Typical applications include area lighting for security, building facade lighting, accent and signage lighting in both commercial and industrial applications. The Night Falcon luminaire is UL/cUL listed for wet locations and is IP66 and 3G vibration rated.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreCount On Our Industry Experts
Our trusted team of experts is here to help you get your project off to a great start. They have the deep knowledge and experience to help you choose the right products, so you can proceed with confidence. Learn more about the services our experts provide.
Get the Details