- Low profile, die-cast aluminum housing with full cutoff for zero uplight
- Drop door for surface mounted wall installation
- Available in 4,800 – 12,200 lumens (35W – 90W) models
- Two ½” NPT threaded conduit entries for surface wiring
- Maximize energy savings with efficacies up to 146 lumens per watt
- Replaces 70W up to 250W HID equivalents
- Optional integrated battery pack solutions for emergency egress
- Integrated stand-alone or wireless controls for additional savings
Lumark
Prevail Petite Wall
Overview
The Prevail Petite LED wall mount luminaire combines optical performance, energy efficiency and long-term reliability in an advanced, low-profile full cutoff design. Utilizing the latest LED technology, the Prevail Petite luminaire delivers unparalleled uniformity resulting in greater installation spacing. The surface mount drop door facilitates ease of installation onto exterior walls with recessed or surface wiring. With energy savings greater than 85%, the Prevail Petite fixture replaces 70W-250W metal halide equivalents making it ideal for building entrances, loading docks, and perimeter lighting for pedestrian pathways.