Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

SR-CARETAKER

  • Two lumen packages up to 7,169 lumens
  • Die-cast aluminum housing, standard natural aluminum finish
  • Replaces up to 250W metal halide
  • IP66 Rated LED optical chamber with 5000K (CCT) LEDs
  • 120V 50/60Hz (standard)
  • 120-277V, 50/60Hz with 0-10V dimming (optional)
  • NEMA twistlock photocontrol for dusk-to-dawn operation
  • Universal wall and wood pole mount bracket
  • Options include small acrylic refractor and ANSI/NEMA refractor
SR-CARETAKER

SR-CARETAKER

Resources

Specifications

Product Description

Brand Name Lumark
Family CTKR Caretaker LED
Description Caretaker Small Acrylic Refractor

Product Details

Lamp Type N/A
UPC 080083699087
Amperage Rating N/A
Mounting N/A
Range of Motion N/A
Voltage Rating N/A
Product Weight 0.8
Case Quantity 5
Pallet Quantity 200
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Interested in email updates?

Need more information?