- Die-cast housing for durability in security lighting applications
- Wall/pole bracket and integral slipfitter for versatility in mounting
- Replaces up to 250W equivalent HID
- Energy and maintenance savings up to 89% compared to HID
- High output LED delivers up to 9,700 lumens and up to 155 LPW
- Precision optic to shape the distribution for maximum area coverage
- NEMA twistlock photocontrol allows automatic dusk-to-dawn operation
- Universal voltage operation: 120-277V 50/60Hz. Standard 0-10V dimming
- 6kV integral surge protection to protect driver and LED components
Lumark
CTKRV2B
Specifications
Product Description
Brand Name | Lumark |
Family | CTKR Caretaker LED |
Description | Caretaker 50W, 7100lm, UNV, Dimming, Photocontrol |
Product Details
Lamp Type | LED |
UPC | 080083865406 |
Amperage Rating | .17 at 277V |
Color Temperature Max | 4000K |
Mounting | Wall/Pole Mount |
Voltage Rating | 120-277V |
Wattage | 50 W |
Product Weight | 7.125 |
Case Quantity | 1 |
Pallet Quantity | 40 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |