- Die-cast housing for durability in security lighting applications
- Wall/pole bracket and integral slipfitter for versatility in mounting
- Replaces up to 250W equivalent HID
- Energy and maintenance savings up to 89% compared to HID
- High output LED delivers up to 9,700 lumens and up to 155 LPW
- Precision optic to shape the distribution for maximum area coverage
- NEMA twistlock photocontrol allows automatic dusk-to-dawn operation
- Universal voltage operation: 120-277V 50/60Hz. Standard 0-10V dimming
- 6kV integral surge protection to protect driver and LED components
Lumark
CTKR Caretaker LED
Overview
The Caretaker LED area luminaire combines high performance, low maintenance and easy installation in a simple, extremely economic package that has been designed for years of worry-free operation. The Caretaker luminaire is ideal for pole or wall mounted security lighting, residential street lighting, perimeter area lighting, parking areas, loading platforms, boat docks, access drives or pathways.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now