Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

XTOR6B-W

  • Wall, inverted or pole mount. Energy saving replacement up to 250W HID
  • Patented heavy-duty construction, maximum LED performance
  • Die-cast aluminum, low-profile design with hinged removable door
  • 58W and 81W full cutoff and refractive lens models
  • Sealed LED optical chamber with 4000K and 5000K (CCT)
  • Rated for -40°C to 40°C. High ambient 50°C available
  • Options include pole mount arm, dimming, occupancy sensors
  • Emergency egress battery pack
  • Five-year warranty
XTOR6B-W

XTOR6B-W

Resources

Specifications

Product Description

Brand Name Lumark
Family XTOR Crosstour MAXX LED
Description Crosstour MAXX, LED 58W, Wall Mount, Full Cutoff Door, 4000K, 120-277V, Carbon Bronze

Product Details

Lamp Type LED
UPC 080083775071
Amperage Rating 0.22A at 277V
Color Temperature Max 4000K
Mounting Wall/Surface Mount
Optical - Wall Packs Full Cutoff
Range of Motion N/A
Voltage Rating 120-277V
Wattage 58W
Product Weight 11.45
Case Quantity 2
Pallet Quantity 168
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?