- Heavy-duty, large floodlight ideal for commercial or industrial use
- Weather-resistant, die-cast aluminum housing with integral door hinges
- Stainless steel hardware secures door and seals out contaminants
- Integral slipfitter fits 2-3/8" - 3" tenon
- Galvanized-steel trunnion or yoke-mount
- Specular aluminum reflector delivers sharp beam cutoff
- Clear, tempered glass lens is heat and impact-resistant
- Full-perimeter, high-temperature silicone gasket
- Metal halide and high pressure sodium configurations
Lumark
PB120V
Specifications
Product Description
Brand Name | Accessories |
Family | XTOR Crosstour MAXX LED |
Description | Button Photocontrol 120V Field Installable, Warrior, Wally, Z-Pak, Wal-Pak, Wal-Lite |
Product Details
Lamp Type | N/A |
UPC | 662400121206 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.16 |
Case Quantity | 6 |
Pallet Quantity | 1152 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |