- Wall, inverted or pole mount. Energy saving replacement up to 400W HID
- Patented heavy-duty construction, maximum LED performance
- Die-cast aluminum, low-profile design with hinged removable door
- 41W, 58W and 81W full cutoff and refractive lens models
- Sealed LED optical chamber with 5000K (CCT) LED standard
- Rated for -40°C to 40°C. High ambient 50°C available
- Options include pole mount arm, dimming, occupancy sensors
- Emergency egress battery pack
- Five-year warranty
Lumark
EWP/XTORMX
Specifications
Product Description
Brand Name | Lumark |
Family | XTOR Crosstour MAXX LED |
Description | Crosstour MAXX Wall Plate, Carbon Bronze |
Product Details
Lamp Type | N/A |
UPC | 080083700592 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 10.0 |
Case Quantity | 1 |
Pallet Quantity | 240 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |