Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

NAV Navion LED

  • 17 Optical Distributions Available
  • Available in 2200K, 2700K, 3000K, 4000K, 5000K or 5700K CCT
  • Tool-less entry, hinged removable power door for easy maintenance
  • Rugged die-cast aluminum construction
  • Operating temperature range of -40°C to 40°C
  • 3G vibration rated
  • Dimming Occupancy Sensor (Optional)
  • House Side Shield (Optional)
  • Five-Year Warranty
NAV Navion LED

NAV Navion LED

Overview

With the advancement in our industry-leading AccuLED Optics™ system, the next generation Navion LED area, site and roadway luminaire offers an expanded selection of optical distributions to provide the configurability and superior performance required for outdoor applications. The Navion luminaire provides uniform, glare-free, energy-efficient light for commercial, industrial and municipal parking lots as well as roadway applications. UL/cUL listed for wet locations, IP66 enclosure rating available.

Light ARchitect Augmented Reality App

Light ARchitect Augmented Reality App

We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.

Try It Now

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?