- Universal, knuckle (KNC) or trunnion (TRN) floodlighting kit
- Patented, floodlighting kit attaches to Crosstour back box
- Die-cast aluminum, knuckle base has tooth-lock adjustment
- Heavy duty steel, trunnion base utilizes interlocking slide adjustment
- Visual 15 degree adjustment indicators allow for 180 degree rotation
- 3G vibration rated
- Includes KNC or TRN base, small and large visors and impact shields
- Offered in carbon bronze or summit white finish
- Mounts to 7W/18W/26W Crosstour Wall Pack (luminaire sold separately)
Lumark
XTORFLD-KNC
Specifications
Product Description
Brand Name | Lumark |
Family | Crosstour LED Floodlight Kit |
Description | Crosstour, Knuckle Floodlight Kit carbon bronze, includes 1/2" knuckle plate, small and large visor and impact shield. Crosstour luminaire sold separately. |
Product Details
Lamp Type | N/A |
UPC | 080083619115 |
Amperage Rating | N/A |
Mounting | Knuckle |
Mounting Options - Flood | Knuckle |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 1.352 |
Case Quantity | 12 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |