- Universal, knuckle (KNC) or trunnion (TRN) floodlighting kit
- Patented, floodlighting kit attaches to Crosstour back box
- Die-cast aluminum, knuckle base has tooth-lock adjustment
- Heavy duty steel, trunnion base utilizes interlocking slide adjustment
- Visual 15 degree adjustment indicators allow for 180 degree rotation
- 3G vibration rated, luminaire sold separately
- Includes KNC or TRN base, small and large visors and impact shields
- Offered in carbon bronze or summit white finish
- Mounts to 12W/18W/26W/38W Crosstour wall pack
Lumark
Crosstour LED Floodlight Kit
Overview
The patented Lumark Crosstour™ Floodlight Kit easily attaches to the Crosstour LED Wall Pack luminaire. The floodlight kit converts 7W, 18W and 26W Crosstour wall mount luminaires into floodlighting luminaires suitable for ground or wall mount applications. Crosstour LED offers seamless architectural style with super bright energy efficient LEDs. The low-profile, rugged construction of the easy to install knuckle or trunnion base along with stainless steel hardware, visors and impact guards make Crosstour LED an “all-in-one” universal product offering that installs virtually anywhere. Luminaire sold separately.