- Patented, slim, low-profile LED design
- Wall, surface, post, bollard, low-level, inverted, floodlight mounting
- Die-cast aluminum, hinged, removable door and back box
- 7W, 18W, 26W, 38W models
- Secure lock-hinge and single-point closure
- Mounts to a variety of junction boxes or conduit entries
- Silicone-sealed optical LED lens, Available in 5000K or 3500K (CCT)
- 120V, 120-277V and 347V models available
- Optional floodlighting kit converts from wall to floodlight
Lumark
XTOR4B-W
Specifications
Product Description
Brand Name | Lumark |
Family | XTOR Crosstour LED |
Description | Crosstour MAXX, LED 38W, Wall Mount, Full Cutoff Door, 4000K, 120-277V, Carbon Bronze |
Product Details
Lamp Type | LED |
UPC | 080083778027 |
Amperage Rating | 0.15A at 277V |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Optical - Wall Packs | Full Cutoff |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 38W |
Product Weight | 5.31 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |