- Patented, slim, low-profile LED design
Specifications
Product Description
Brand Name | Lumark |
Family | XTOR Crosstour LED |
Description | Crosstour LED, Small Door, 26W, Wall/Surface Mount, Bright White 5000K, Carbon Bronze, Photocontrol 208-277V |
Product Details
Lamp Type | LED |
UPC | 080083147168 |
Amperage Rating | 0.10A at277V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 26W |
Product Weight | 3.6 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |