Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

WP Wal-Pak Glass

  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Captive, single-point stainless steel hardware closure point
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Highly reflective anodized reflector provides optimized illumination
  • Patent pending, energy saving LED technology with electronic driver
  • Ballast/LED driver are secured to housing for optimal heat sinking
  • Options include selectable housing finishes and dimming ballast
  • Models include up to 400W metal halide, HPS
  • Optional integral egress options and battery packs available
WP Wal-Pak Glass

WP Wal-Pak Glass

Overview

The Lumark® Wal-Pak series of wall luminaries provides traditional architectural style with high performance energy efficient illumination. Patent pending, rugged die-cast aluminum construction, hinged removable door, stainless steel hardware along with a sealed and gasketed optical compartment make the Wal-Pak virtually impenetrable to contaminants. Wal-Pak is offered in a variety of lamp sources including energy efficient LED, pulse start metal halide and high pressure sodium. The Wal-Pak luminaire is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

Resources

Stock Catalog Number (3)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?