Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

RC LED Roadway Small Cutoff Cobrahead

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance and tool-less entry
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • Proprietary circuit module withstands 10kV of transient line surge
  • IP66 Rated LightBARs
  • Five-year warranty
RC LED Roadway Small Cutoff Cobrahead

RC LED Roadway Small Cutoff Cobrahead

Overview

The RC Cobrahead LED features durable die-cast aluminum construction with patent pending LightBAR™ technology for uncompromising optical performance and outstanding versatility for a variety of area and roadway applications, while delivering uniform and energy conscious illumination to roadways, walkways and parking lots. It is U.L. and cUL listed, LM79/LM80 compliant, IP66 rated LightBARS™ and 3G vibration rated.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?