- Heavy-duty, large floodlight ideal for commercial or industrial use
- Weather-resistant, die-cast aluminum housing with integral door hinges
- Stainless steel hardware secures door and seals out contaminants
- Integral slipfitter fits 2-3/8" - 3" tenon
- Galvanized-steel trunnion or yoke-mount
- Specular aluminum reflector delivers sharp beam cutoff
- Clear, tempered glass lens is heat and impact-resistant
- Full-perimeter, high-temperature silicone gasket
- Metal halide and high pressure sodium configurations
Lumark
WR Warrior
Overview
The Lumark® Warrior is the ideal floodlighting series offering a variety of mounting and lamp options. Corrosion resistant captive retaining screws and integral door hinges allow for quick servicing and relamping. Select from integral slipfitter, galvanized steel or trunnion mount for maximum field installation and adjustability. The Warrior floodlight can be wall, ground or pole mounted, making it perfect for all commercial and industrial applications including façade, accent, parking lots, retail, security, sport, and parking garages.