Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

RL LED Roadway Large Cutoff Cobrahead

  • Die-cast aluminum housing and door with stainless steel bail latch
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patented AccuLED Optics™
  • Standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • IP66 Rated LightBARs
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Five-year warranty
RL LED Roadway Large Cutoff Cobrahead

RL LED Roadway Large Cutoff Cobrahead

Overview

The RL Roadway Large Cutoff Cobrahead area luminaire provides uncompromising optical performance and outstanding versatility for a wide variety of area and roadway applications. Patent pending modular LightBAR™ technology delivers uniform and energy conscious illumination to walkways, parking lots, and roadways. It is UL and cUL Listed for wet locations.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?