Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

NK Nighthawk III

  • Heavy-duty, large floodlight ideal for commercial or industrial use
  • Flush, draw-action door latches offer tool-less access
  • Aerodynamic, die-cast aluminum housing with low EPA rating
  • Integral die-cast aluminum slipfitter fits 2-3/8" or 3" O.D. tenon
  • Galvanized-steel trunnion or yoke-mount
  • Heat and impact-resistant tempered glass mounts flush to door
  • Reflector delivers optimized beam control
  • Available from 150W - 1000W with NEMA 7x6 beam spread
  • Metal halide and high pressure sodium configurations
NK Nighthawk III

NK Nighthawk III

Overview

The Lumark® Nighthawk series utilizes a soft-cornered aerodynamic design to provide excellent EPA ratings and an aesthetically pleasing appearance. Dark bronze polyester powder coat finish assures corrosion resistance and long-lasting aesthetics. Select from integral slipfitter, galvanized steel or trunnion mount for maximum field installation and adjustability. The Nighthawk floodlight is ideal for all commercial and industrial applications including façade, accent, parking lots, retail and security.

Resources

Find product variations

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?