Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark AP

LAS Area/Site Luminaire

  • 10-position lumen selectable
  • Twistlock NEMA photocontrol for dusk-to-dawn operation
  • 2 die-cast aluminum housings
  • Pole mount arm or adjustable slipfitter mounting arm included
  • Lumen packages range from 4,900 up to 34,000 lumens (30W - 250W)
  • Replaces up to 450W and 1,000W HID equivalents
  • Efficacies up to 135 lumens per watt at maximum output
  • Energy and maintenance savings up to 79% versus HID solutions
  • Three optical distributions available (T3, T4, T5)
  • Optional motion sensor for maximum energy savings and code compliance
LAS Area/Site Luminaire

LAS Area/Site Luminaire

Key Features

The Lumark LAS Area and Site luminaire provides automatic dusk-to-dawn area lighting for parking lots, walkways, and other outdoor areas. This high-efficiency LED luminaire delivers maximum energy savings while also lowering overall maintenance costs. The pole mount arm mounts directly to round and square poles, and the adjustable slipfitter arm mounts horizontally or vertically allowing for versatility in use and a simple installation.

Selectable Lumen Switch

Selectable Lumen Switch

Integrated into all configurations is a 10-position field-adjustable lumen output switch accessible via hinged luminaire door. Easily set output to desired level at installation.

Mounting

Mounting

The pole mount arm directly mounts to any round or square poles. The adjustable slipfitter mounting arm easily tilts up to a 45° tilt.

MarketPro

MarketPro

Take advantage of all the benefits the MarketPro program offers! Select LAS configurations now included!

Learn More
Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (24)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?