- Traditional style. Modern efficiency
Specifications
Product Description
Brand Name | Lumark |
Family | WPM Wall Pack LED |
Description | Medium LED Wall Pack, 50W, 6,200lm |
Product Details
Lamp Type | LED |
UPC | 080083176144 |
Amperage Rating | 0.19A at 347V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Optical - Wall Packs | Borosilicate Refractive Lens |
Voltage Rating | 120-347V |
Wattage | 59W |
Product Weight | 8.62 |
Case Quantity | 2 |
Pallet Quantity | 32 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |