- Low profile, die cast aluminum housing
Specifications
Product Description
Brand Name | Lumark |
Family | RPGC Round Parking Garage and Canopy LED |
Description | UNV, 60W Max |
Product Details
Lamp Type | LED |
UPC | 080083911769 |
Amperage Rating | 0.52A |
Color Temperature Max | 4000K |
Mounting | Ceiling or Wall Mount |
Voltage Rating | 120-277V |
Wattage | 31/49/63 W |
Product Weight | 7.6 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |