Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

RPGC Round Parking Garage and Canopy LED

  • Low profile, die cast aluminum housing
  • Round drop lens provides uplight to eliminate dark ceilings
  • Selectable lumens provides in 30W up to 60W (3,700 - 7,800 lumens)
  • Maximize energy savings with efficacies up to 125 lumens per watt
  • Replaces 150W up to 250W HID equivalents
  • Easy installation with quick-mount bracket for hands-free wiring
  • Mounts directly to j-box or pendant
  • Motion sensor maximizes energy savings and code compliance
  • 120-277V or 347V operation
RPGC Round Parking Garage and Canopy LED

RPGC Round Parking Garage and Canopy LED

Overview

The Lumark RPGC Round Parking Garage and Canopy luminaire is an innovative, energy-efficient LED fixture. The RPGC is designed to replace traditional HID fixtures on a one-to-one basis from 150W up to 250W HID. The low profile, rugged construction, features a selectable lumen switch that allows for seamless integration into illuminating parking garages, canopy, stairwells and low-bay retail installations where high security llumination and energy savings are needed.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (5)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?