- Up to 22,000 Lumens and replaces up to 500W HID equivalent
- Selectable CCT (3000K-4000K-5000K) and Lumens (3 levels plus external dimming option)
- Mounting arms available in trunnion and slipfitter
- Wide and spot distributions available
- Controls to include button-type photocontrol
- Operates at -40C to 40C (-40F to 104F)
Lumark
NHRS50UT-BPC
Specifications
Product Description
Brand Name | Lumark |
Family | Night Harrier |
Description | Night Harrier, Floodlight Luminaire, Selectable Lumen, 120-277V, Trunnion, Button Type Control |
Product Details
Lamp Type | LED |
UPC | 080083283941 |
Amperage Rating | 0.56A at 277V |
Color Temperature Max | 5000K |
Mounting | Trunnion |
Mounting Options - Flood | Trunnion |
Voltage Rating | 120V-277V |
Wattage | 155 W |
Product Weight | 15.0 |
Case Quantity | 1 |
Pallet Quantity | 20 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |