- Up to 42,000 Lumens and replaces up to 1000W HID equivalent
- Selectable CCT (3000K-4000K-5000K) and Lumens (3 levels plus external dimming option)
- Interchangeable mounting from trunnion to slipfitter
- NEMA Wide and spot distributions available
- Replaceable lens kit for easy maintenance
- NEMA 3-Pin photocontrol (Large) & Button-type photocontrol (Medium)
- Operates at -40C to 40C (-40F to 104F)
Lumark
NHRS100US
Specifications
Product Description
Brand Name | Lumark |
Family | Night Harrier Series |
Description | Night Harrier, Floodlight Luminaire, Selectable Lumen, 120-277V, Slipfitter |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083296972 |
Amperage Rating | 0.56A at 277V |
Color Temperature Max | 5000K |
Mounting | Slipfitter |
Voltage Rating | 120V-277V |
Wattage | 155 W |
Case Quantity | 1 |
Pallet Quantity | 16 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |