- Up to 42,000 Lumens and replaces up to 1000W HID equivalent
- Selectable CCT (3000K-4000K-5000K) and Lumens (3 levels plus external dimming option)
- Interchangeable mounting from trunnion to slipfitter
- NEMA Wide and spot distributions available
- Replaceable lens kit for easy maintenance
- NEMA 3-Pin photocontrol (Large) & Button-type photocontrol (Medium)
- Operates at -40C to 40C (-40F to 104F)
Lumark
Night Harrier Series
Overview
The all-new Night Harrier Series is the next generation of floodlight luminaires, designed for years of maintenance-free service thanks to cutting edge innovation that will save you time and money. These floodlights offer superior performance, versatility and value. Precision engineered optics deliver superior uniformity and excellent illumination to the targeted application to maximize fixture spacing.
Power meets Precision
Shine brighter with lumen packages from 5,500 to 42,000, perfect for any lighting need. The Night Harrier floodlights feature interchangeable mounting options, from trunnion to slipfitter, for ultimate flexibility and easy adjustments. Choose NEMA 6x6 wide for broad coverage or NEMA 3x3 spot for focused brilliance and experience unmatched performance and uniformity every time.
Adjust on the Fly
Need flexibility? The Night Harrier makes it easy with 3 CCT options (3000K, 4000K, 5000K) and 5 selectable lumen settings. Tailor the lighting to your exact on-site needs—one fixture, endless possibilities!
Controls-Ready
Choose the perfect fit with our two stocked versions: one with control options and one without. Both sizes feature photocontrol options for hassle-free dusk-to-dawn operation. The medium size offers an optional integrated button-type photocontrol, while the large size comes with NEMA 3-PIN and NEMA 7-PIN twist-lock photocontrol receptacle options for added flexibility.
Built to Last
Accessories that make life easier! Protect your investment with wire guard and visor options for added durability. Plus, no more replacing the whole fixture for a cracked lens—our replaceable lens kit includes a new gasket and screws for quick, budget-friendly repairs. The Night Harrier floodlights are designed for long-lasting performance and value.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More