Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

TCR Tracer Floodlight

  • Available in 5W - 26W (530 - 2,900 lumens) models
  • Spot (20°), Medium (30°), and Wide (50°) distributions
  • Energy and maintenance savings up to 94% compared to halogen
  • Energy efficient illumination results in up to 138 LPW
  • Standard 4000K CCT minimum 70CRI (3000K and 5000K CCT optional)
  • Long-term reliability of L90 at greater than 60,000 hours
  • Threaded 1/2" NPS die-cast knuckle with precise aiming
  • Heavy-duty, die-cast aluminum housing
  • 120-277V and 0-10V dimming standard
TCR Tracer Floodlight

TCR Tracer Floodlight

Overview

Combining value and performance in a unique, patent-pending durable design, the Tracer LED floodlight luminaire delivers superior uniformity and excellent illumination to the targeted application. The rugged, die-cast housing is IP66 rated for exceptional durability and long-term reliability. The Tracer floodlight provides design flexibility for applications such as landscape, accent, facade, or sign lighting.

Resources

Stock Catalog Number (14)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?