Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark

AXC Axcent LED Wall Mount

  • Available in 14W - 123W (1,800 - 17,000 lumens) models
  • Full cutoff and refractive lens models available
  • Energy and maintenance savings up to 95% compared to HID
  • Energy efficient illumination results in up to 144 LPW
  • Lumen Select Back Box accessory for dusk-to-dawn and surface conduit
  • Hook-N-Lock mechanism for quick, easy installation
  • Wall mount, inverted wall, floodlight, and pole mount options
  • 120-277V Standard, 347V or 480V optional. Standard 0-10V dimming
  • Integrated stand-alone or wireless controls for additional savings
AXC Axcent LED Wall Mount

AXC Axcent LED Wall Mount

Overview

The Lumark Axcent LED luminaire provides a flush-mounted, architectural design with high performing energy efficient illumination resulting in up to 95 percent energy and maintenance savings. The die-cast aluminum construction along with stainless steel hardware, gasketed housing, and sealed optical compartment makes the Axcent impervious to contaminants. The Axcent replaces 70W up to 450W metal halide equivalents making it ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways, loading docks and floodlighting applications.

Start Off with Expert Project Support

Start Off with Expert Project Support

Trust our industry experts to help you select the lighting with just the right balance of performance and architectural design. Learn more about how their knowledge and experience can ensure your product selection is optimized and energy efficient.

Get the Details
Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (13)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?