- Selectable configurations available
- Lumen packages range from 2,100-10,200 lumens
- Replaces 155W-375W HID equivalent
- Efficacies up to 130 lumens per watt
- Energy and maintenance savings up to 89%
- Heat and impact resistant borosilicate glass lens
- Plastic-free packaging
Lumark AP
ASWPLED1S
Specifications
Product Description
Brand Name | Lumark |
Family | ASWP Adjustable Slim Wall Pack |
Description | Small LED Wall Pack, Selectable Lumens 2,000-4,000 / 15-20-24-30W, Selectable CCT 3000,4000,5000K / 70CRI, 120-347V, 50/60Hz, Selectable Dusk-to-Dawn via Button-type photocontrol |
Product Details
Lamp Type | LED |
UPC | 080083265169 |
Amperage Rating | 0.08A at 347V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Voltage Rating | 120-347V |
Wattage | 30W |
Product Weight | 4.3 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |