- Die-cast aluminum housing available in silver, black or white color
Specifications
Product Description
Brand Name | Lumark |
Family | LAS Area/Site Luminaire |
Description | 2'x4' Troffer LED Module, 5500 Lumen, 120-277V, 3500K, 0-10V Dimming driver |
Product Details
Lamp Type | LED |
UPC | 080083155965 |
Amperage Rating | 0.09A |
Color Temperature Max | 4000K |
Mounting | Slipfitter |
Voltage Rating | 347-480 V |
Wattage | 152.7W |
Product Weight | 14.73 |
Case Quantity | 1 |
Pallet Quantity | 32 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |