- 10-position lumen selectable
- Twistlock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Pole mount arm or adjustable slipfitter mounting arm included
- Lumen packages range from 4,900 up to 34,000 lumens (30W - 250W)
- Replaces up to 450W and 1,000W HID equivalents
- Efficacies up to 135 lumens per watt at maximum output
- Energy and maintenance savings up to 79% versus HID solutions
- Three optical distributions available (T3, T4, T5)
- Optional motion sensor for maximum energy savings and code compliance
Lumark AP
LAS45P-T5
Specifications
Product Description
Brand Name | Lumark |
Family | LAS Area/Site Luminaire |
Description | Pole Mount Arm, 450W HID Equivalent, Type V Distribution, Voltage-Universal, 120-277V. |
Product Details
Lamp Type | LED |
UPC | 080083248704 |
Amperage Rating | 0.27-1.27A (120V) 0.19-0.58A (277V) |
Color Temperature Max | 4000K |
Mounting | Pole Mount |
Voltage Rating | 120-227V |
Wattage | 29.3-152.7W |
Product Weight | 15.21 |
Case Quantity | 1 |
Pallet Quantity | 36 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |