- Twistlock NEMA photocontrol for dusk-to-dawn operation
- 2 die-cast aluminum housings
- Replaces up to 1,000W HID equivalents
- Energy and maintenance savings up to 79% versus HID solutions
Lumark AP
LAS100S-T3-HV
Specifications
Product Description
Brand Name | Lumark |
Family | LAS Area/Site Luminaire |
Description | Slipfitter Mont Arm, 1,000W HID Equivalent, Type III Distribution, High Voltage, 347-480V. |
Product Details
Lamp Type | LED |
UPC | 080083155989 |
Amperage Rating | 0.52A at 480V |
Color Temperature Max | 4000K |
Mounting | Slipfitter |
Voltage Rating | 347-480 V |
Wattage | 251W |
Product Weight | 19.67 |
Case Quantity | 1 |
Pallet Quantity | 21 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |