Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Lumark AP

CLCS17S-PC

  • Low-Profile, die-cast aluminum housing
  • Replaces up to 400W equivalent metal halide
  • Fixed output and selectable configurations available
  • Outputs from 5,500 – 17,600 lumens (40 – 120W)
  • Efficacies up to 153 lumens per watt
  • Energy and maintenance savings up to 86% versus HID solutions
  • Canopy Lighting with Selectable Lumens and CCT
CLCS17S-PC

CLCS17S-PC

Resources

Specifications

Product Description

Brand Name Lumark
Family CLCS Canopy
Description Small LED Canopy, selecctable, 5,500-8,000,120-277V, 50/60Hz

Product Details

Lamp Type LED
UPC 080083159727
Amperage Rating 0.210A at 277V
Color Temperature Max 5000K
Mounting Surface/Pendant
Voltage Rating 120-277V
Wattage 56W
Product Weight 6.35
Case Quantity 6
Pallet Quantity 108
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?