- Fixed output and selectable configurations available
- Die-cast aluminum construction. Borosilicate refractive glass lens
- Removable door allows for easy installation
- Replaces up to 450W HID equivalent
- Efficacies up to 128 lumens per watt
- Energy and maintenance savings up to 89% versus HID solutions
- Lumen packages ranging from 4,700-15,500 lumens
- Standard bronze finish
Lumark AP
WPM-VS
Specifications
Product Description
Brand Name | Lumark |
Family | WPM Wall Pack LED |
Description | Full Cutoff Visor for WPMLE |
Product Details
Lamp Type | N/A |
UPC | 080083897681 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.62 |
Case Quantity | 8 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |