- Fixed output and selectable configurations available
- Die-cast aluminum construction. Borosilicate refractive glass lens
- Removable door allows for easy installation
- Replaces up to 450W HID equivalent
- Efficacies up to 128 lumens per watt
- Energy and maintenance savings up to 89% versus HID solutions
- Lumen packages ranging from 4,700-15,500 lumens
- Standard bronze finish
Lumark AP
WPLLED45
Specifications
Product Description
Brand Name | Lumark |
Family | WPM Wall Pack LED |
Description | Large housing, 120W, 15,960 Lumens,120-277V,4000K |
Product Details
Lamp Type | LED |
UPC | 080083885787 |
Amperage Rating | 0.43 A |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Optical - Wall Packs | Borosilicate Lens |
Voltage Rating | 120-277V |
Wattage | 120W |
Product Weight | 19.7 |
Case Quantity | 2 |
Pallet Quantity | 32 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |