- Selectable configurations available across 3 housing sizes
- Lumen packages range from 4,300 - 21,000 lumens
- Dusk to dawn capability with ON/OFF photocontrol
- Replaces 75W up to 375W HID equivalent
- Efficacies up to 153 lumens per watt for max output
- Energy and Maintenance savings up to 89% versus HID solutions
- Head and impact resistant borosillicate glass lens
Lumark AP
WPLLED15
Specifications
Product Description
Brand Name | Lumark |
Family | WP Wall Pack |
Description | Large housing, 50W, 6,400 Lumens,120-277V,4000K |
Product Details
Lamp Type | LED |
UPC | 080083885749 |
Amperage Rating | 0.18 A |
Color Temperature Max | 4000K |
Mounting | Wall Mount |
Optical - Wall Packs | Borosilicate Lens |
Voltage Rating | 120-277V |
Wattage | 50W |
Product Weight | 19.7 |
Case Quantity | 2 |
Pallet Quantity | 32 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |