- Selectable configurations available across 3 housing sizes
- Lumen packages range from 4,300 - 21,000 lumens
- Dusk to dawn capability with ON/OFF photocontrol
- Replaces 75W up to 375W HID equivalent
- Efficacies up to 153 lumens per watt for max output
- Energy and Maintenance savings up to 89% versus HID solutions
- Head and impact resistant borosillicate glass lens
Lumark AP
WPM-WG
Specifications
Product Description
Brand Name | Lumark |
Family | WP Wall Pack |
Description | Wire Guard for WPMLED |
Product Details
Lamp Type | N/A |
UPC | 080083897667 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 0.6 |
Case Quantity | 20 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |