- Selectable configurations available
- Lumen packages range from 2,100-10,200 lumens
- Replaces 155W-375W HID equivalent
- Efficacies up to 130 lumens per watt
- Energy and maintenance savings up to 89%
- Heat and impact resistant borosilicate glass lens
- Plastic-free packaging
Lumark AP
ASWP Adjustable Slim Wall Pack
Simple. Outdoor. Solutions.
The ASWP Adjustable Slim Wall Pack provides customers with economical and efficient versatility for building adjacent walkways, building entrances, industrial facilities, storage facilities, schools, and loading docks . Available with lumen and CCT selectable switches, the ASWP can be easily adjusted to fit the needs of varied environments. Field adjustable tilt rotation allows the ASWP to easily accommodate multiple requirements within a single project.
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More