- Broad range of trims, distribution can easily be changed in the field
- LED array conforms to Zhaga standared for interchangability
- Interchangeable 10,15, 25 and 40 degree LED optics provide focus
- Optional media holder accepts one or two lens or filters
- Locking 365° rotation and 45° tilt holds any aiming position
- Translating center beam optics aligns primary reflector with aperture
- Installs with captive, pre-installed bar hangers or butterfly bracket
- UNV 120 - 277V 50/60Hz driver provides noise free operation
- Continuous dimming from 100% to 1% with phase cut, 0 -10V and DALI
Iris
PN3LED12
Overview
Recessed 3.5" aperture open downlight luminaire utilizing field replacable Cree® MT-G2 LED array conforming to Zhaga standards for interchangabilty. Housing is suitable for 2x8 residential or commercial constructions, insulation must be kept 3" away from top and sides of the housing. Housing platform + primary reflector + optical element combination supports various distributions, providing design flexibility. Use where high efficiency, excellent light control and low aperture brightness are demanded.