- Linear spread lens and kicker provide smooth vertical illumination
- High purity 0.040" thick angle-cut aluminum parabolic contour
- Available in a wide range of specular and semi-specular Alzak® colors
- Available in self-flanged or metal trim ring versions
- Die-cast flange can be removed in the field and faux-finished
- Die-cast flange can also be installed flush with flush-mount collar
- Dual torsion springs pull flange tight to ceiling
- Light trap eliminates spill light at edge of flange or reflector
- Wet location listed when used with specified housing platforms
Iris
E3LWW
Overview
3" aperture specification grade lens wall wash. Suitable for use with 75W maximum PAR16, PAR20 and low voltage tungsten-halogen or LED MR16 lamps, use also with integral LED light engine and reflectors. Linear spread lens and specular clear kicker combined with angle cut parabolic lower shielding reflector provided smooth vertical illumination